IESNA:LM-63-2002
[TEST]P1201853
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1C-730-U-RW
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 3000K, 615mA LIGHTSQUARE WITH 26 LEDS AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7753
TILT=NONE
26 -1 1 37 11 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
830.5 830.5 824.9 822.2 824.2 833.3 849.9 869.7 904.5 951.2
1005.4 1071.6 1143.2 1228.3 1331.2 1448.8 1571.5 1682.7 1771.8 1840.3
1889.8 1902 1836.7 1686.7 1476.5 1159.4 743.8 448.5 287 194.8
142.5 106.1 89.9 74.8 52.3 22.6 0
830.5 829.7 824.5 821 824.5 832.5 848.3 870.5 906.1 952
1010.6 1076.3 1148.3 1231.5 1336 1445.6 1569.9 1681.6 1770.2 1841.1
1892.1 1906.4 1845.4 1699 1491.2 1178.4 764 457.6 292.1 196.3
151.2 106.5 85.1 69.7 49.9 23.4 0
830.5 830.5 827.7 826.5 832.1 845.1 866.1 893.8 932.2 981.3
1039.9 1106 1178.8 1262.4 1358.9 1471.8 1598.4 1720 1817.3 1891.7
1946.4 1971.7 1928.2 1795.6 1583.8 1289.3 880.8 515.4 326.6 205.4
165.9 126.7 84.7 62.9 47.5 23.8 0
830.5 831.3 831.3 832.9 843.9 864.1 894.2 930.2 975.4 1028
1087.8 1153.5 1227.9 1311.4 1405.3 1512.9 1638 1763.9 1879.1 1968.1
2031.1 2071.1 2067.9 1978 1782.9 1522.8 1156.7 701 411.7 243.8
172.6 134.6 108.5 84.7 55.4 24.5 0
830.5 830.9 834 841.6 857.8 883.1 921.9 966.7 1016.9 1071.6
1132.5 1199 1270.3 1350.6 1439.7 1541.4 1653.4 1782.5 1915.5 2031.9
2118.2 2173.6 2207.6 2200.1 2094 1870 1571.1 1148.3 649.2 367.3
208.6 148.8 112 76.4 43.5 18.2 0
830.5 830.9 838.8 853.4 874.4 904.1 946.5 994.4 1048.6 1106.4
1165.8 1227.9 1295.6 1370.8 1456.3 1551.7 1659.8 1775.4 1903.6 2036.2
2156.6 2246.8 2306.2 2347 2362 2291.9 2077.4 1754 1279.8 727.2
363.4 193.6 120.7 74 37.2 13.1 0
830.5 832.9 844.7 864.9 890.7 923.1 961.9 1009 1060.5 1114.3
1169.3 1227.5 1290.1 1359.3 1436.9 1525.2 1620.6 1725.9 1837.1 1950.7
2066.7 2184.7 2288.4 2368.7 2425.3 2473.6 2488.7 2361.2 2045.3 1508.6
864.5 365.8 163.5 70.9 34 13.1 0
830.5 834 849.1 876.8 910.8 945.3 982.9 1019.7 1056.5 1098.1
1144.8 1194.7 1250.9 1311 1379.9 1457.5 1546.6 1641.2 1745.7 1852.2
1961.4 2066.3 2172.8 2274.9 2374.3 2464.1 2551.6 2648.6 2666.8 2414.3
1696.2 946.9 327 133 62.1 17.4 0
830.5 836.4 854.6 886.3 924.3 959.9 999.9 1032.8 1060.1 1088.2
1120.2 1158.6 1199.4 1246.9 1307.9 1377.5 1457.9 1550.9 1645.1 1748.8
1856.1 1957.9 2060.4 2162.9 2257.1 2341.8 2431.3 2535.8 2662.5 2741.6
2310.6 1434.5 513.8 163.5 68.9 17.4 0
830.5 836 855.8 889.5 927.5 967.4 1009.4 1041.1 1066.4 1092.5
1121.4 1149.5 1182.4 1227.5 1286.1 1351.8 1430.2 1519.3 1612.3 1711.6
1814.2 1917.9 2019.2 2123.3 2218.7 2293.9 2364.4 2452.7 2543.3 2660.1
2346.2 1506.2 311.5 80.4 34 13.5 0
830.5 835.6 855.8 890.3 930.6 970.6 1013 1045 1071.2 1095.7
1123.4 1152.3 1184.4 1232.3 1289.3 1356.6 1439.3 1527.2 1619.8 1722.7
1826.8 1928.2 2030.7 2132.4 2227 2299.5 2372.7 2459 2542.5 2647.4
2259.9 1343.5 235.5 68.5 30.1 9.9 0
